HUBBELL
Signal And Control, Panel Safe, 2) Cat5E, 2) DB9, 3A Circuit Breaker, NEMA 4X Enclosure.
Image not found

Signal And Control, Panel Safe, 2) Cat5E, 2) DB9, 3A Circuit Breaker, NEMA 4X Enclosure.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR4X205E2DB92B

Signal And Control, Panel Safe, 2) Cat5E, 2) DB9, 3A Circuit Breaker, NEMA 4X Enclosure.

  • Panel Safe
  • 2) Cat5E
  • 2) DB9
  • 3A Circuit Breaker

NEMA 4X Enclosure

General

Application

Connection to PLCs

Catalog Number

PR4X205E2DB92B

Color

Black, Clear

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Unit with: 2) Cat 5e, 2) DB9 and Circuit Breaker

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585198989

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

2-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20