text.skipToContent text.skipToNavigation

SM8

By Hubbell Wiring Device-Kellems 

Catalog ID: SM8

By Hubbell Wiring Device-Kellems
Catalog ID:  SM8
Signal-QuickTM Sensor Quick-Mount, 8mm, Nickel Plated Brass

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Sensor Mounting
Color Metallic
Construction Fabricated
EU RoHS Indicator Yes
Item Type Quick Mount
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585710006

Dimensions

Display Size 8MM

Logistics

Carton Quantity 10

Resources and Downloads

Sales Drawings