HUBBELL
Image of BM12M Signal-QuickTM Block Mount, 12mm, Metallic
Discontinued

Signal-QuickTM Block Mount, 12mm, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM12M

Signal-QuickTM Block Mount, 12mm, Metallic

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM12M

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Metallic
  • Material - Anodized aluminum

UPC

783585710815

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10