WBP_BM18M_PRODIMAGE
WBP_BM18M_PRODIMAGE
Discontinued

Signal-QuickTM Block Mount, 18mm, Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BM18M

Signal-Quick™ Block Mount, 18mm, Metallic.

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

Product details

General

Application
Sensor Mounting
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Block Mount
Material
Composite
UPC
783585710822

Dimensions

Display Size
16MM

Logistics

Carton Quantity
10