HUBBELL
Image of CF12 Signal-QuickTM Ceramic Face, 12mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 12mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF12

Signal-Quick Ceramic Face, 12mm, Ceramic

  • 12mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF12

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710938

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10