HUBBELL
Image of BCSM8 Signal-Quick™ Cushioned Sensor Mount,8mm,Block Style
Image of BCSM8 Signal-Quick™ Cushioned Sensor Mount,8mm,Block Style
Image of BCSM8 Signal-Quick™ Cushioned Sensor Mount,8mm,Block Style
Discontinued

Signal-Quick™ Cushioned Sensor Mount,8mm,Block Style

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BCSM8

Signal-QuickTM Cushioned Sensor Mount, 8mm, Block Style

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

BCSM8

Color

Black

Construction

Fabricated

Item Type

Block Cushion Sensor Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710266

Dimensions

Display Size

8MM

Weight

0.05 lb

Logistics

Carton Quantity

10