HUBBELL
WBP_HMSS38_PRODIMAGE
WBP_HMSS38_PRODIMAGE
Discontinued

Signal-Quick™ Sensor Mounting Components, 76mm Spacer

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HMSS76

Signal-Quick™ Sensor Mounting Components, 76mm Spacer.

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

HMSS76

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Spacer

Material

Steel

UPC

783585711188

Dimensions

Display Size

76MM

Logistics

Carton Quantity

10