HUBBELL
Versamate Series 30A 4 Pole 4 Wire Receptacle Assembly - AT Type
Image of VR3044 Versamate Series 30A 4 Pole 4 Wire Receptacle Assembly - AT Type
Image of VR3044 Versamate Series 30A 4 Pole 4 Wire Receptacle Assembly - AT Type

Versamate Series 30A 4 Pole 4 Wire Receptacle Assembly - AT Type

$519.82 USD

Brand: Killark

Catalog ID: VR3044

30A 4 Pole 4 Wire Receptacle Assembly - AT Type

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

General

Application

Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VR3044

EU RoHS Indicator

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Product Family

Plugs & Receptacles

Series

VersaMate Series

Style

Style I

Type

Pin & Sleeve

UPC

783936078786

Dimensions

Dimensions

3.25 in x 3.41 in x 3.89 in

Height

3.89 in

Length

3.25 in

Weight

1.46 lb

Width

3.41 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator