HUBBELL
Versamate Series 30A 2 Pole 3 Wire Receptacle - C Type Box - 1"
Image of VR332C3 Versamate Series 30A 2 Pole 3 Wire Receptacle - C Type Box - 1"

Versamate Series 30A 2 Pole 3 Wire Receptacle - C Type Box - 1"

Brand: Killark

Catalog ID: VR332C3

VERSA RECPT STYLE II 30A 2W3P C-TYPE 1"

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

General

Back Box Type

FEED THRU

Catalog Number

VR332C3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate Series

Style

Style II

Type

Pin & Sleeve

UPC

783936842325

Dimensions

Hub Size

1"

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 652 VAC
  • 250 VDC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Back Box Type

FEED THRU