Brand: Killark
Catalog ID: VR342-S39
VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.
Application
Catalog Number
VR342-S39
EU RoHS Indicator
Contact Manufacturer
Finish Type
Baked Powder Epoxy/Polyester Finish
Material
Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Series
VersaMate
Style
Style II
Type
Pin & Sleeve
UPC
783936399034
Dimensions
3.25 in x 3.41 in x 3.89 in
Height
3.89 in
Length
3.25 in
Width
3.41 in
Amperage Rating
30 A
Frequency Rating
50-400 Hz
Voltage Rating
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1