WBP_HBL100RFKIT_PRODIMAGE
WBP_HBL100RFKIT_PRODIMAGE
Discontinued

PS, IEC, PARTS, REPL, CCLAMP, 100A, RFID

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL100RFKIT

PS, IEC, PARTS, REPL, CCLAMP, 100A, RFID.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2 Pole, 3 Pole, 4 Pole
Type
Device
UPC
783585567105

Electrical Ratings

Current / Amperage Rating
100 A
Voltage Rating
  • 125 V
  • 250 VAC
  • 480 VAC
  • 125/250 VAC
  • 3Ø 250 VAC
  • 3Ø 480 V
  • 3Ø 600 V
  • 3ØY 120/208 V
  • 3ØY 277/480 V
  • 3ØY 347/600 V
Voltage Rating Description
125V;250VAC;480VAC;125/250VAC;3Ø 250 VAC;3Ø 480 V;3Ø 600 V;3ØY 120/208 V;3ØY 277/480 V;3ØY 347/600 V

Conductor Related

Number Of Wires
3- Wire, 4-Wire, 5-Wire

Logistics

Carton Quantity
20