HUBBELL
Image of HBLRJ45A10 RJ45 Adapter for Sensors, 10 Pack

RJ45 Adapter for Sensors, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRJ45A10

RJ45 Adapter for Sensors, 10 Pack

  • RJ45 Adapter for Sensors
  • 10 Pack

General

Catalog Number

HBLRJ45A10

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Adapter

UPC

783585555737

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10