HUBBELL
Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Black
Image of RCS6BK Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Black
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCS6BK

Lighting Control Panels, Load Logic RoomController Switch, 6 Button with Pilot, Black

With Pilot Light

General

Catalog Number

RCS6BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Switches

Style

6 Button

Type

Standard

UPC

783585564418

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10