Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5362LC1GY
Switched Receptacles for Automatic Receptacle Control - to Hubbell Wiring Device-Kellems’ comprehensive offering for automatic receptacle control requirements. Featuring Hubbell’s exclusive and patented tamper-resistant mechanism as standard, the unit is capable of controlling other receptacles downstream in the branch circuit. Hubbell offers this innovative device in wired and wireless options, which are both fully compatible with existing systems. This allows for easy additions and changes to meet current energy codes and standards in current facilities.
Application
Logic Load Control Receptacles
Catalog Number
HBL5362LC1GY
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)
Performance
Series
Switched Receptacles
Style
Wired
Type
Split Circuit
UPC
783585427676
Display Size
Standard Sized Product
Weight
0.35 lb
Amperage Rating
20 A
Connectivity
Back Wired
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10