WBP_CPSD3I_PRODIMAGE
WBP_CPSD3I_PRODIMAGE
WBP_CPSD4W_back_app_PRODIMAGE
Discontinued

Switches and Lighting Control, LightingControl Panel, Low Voltage, Dimming, 3 Button, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CPSD3I

Switches and Lighting Control, LightingControl Panel, Low Voltage, Dimming, 3 Button, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Provide a variety of control options for up to 4 buttons in a single-gang configuration
  • Function specific button caps supplied with units
  • Connect to dimming card using UTP RJ45 patchcords

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Switches
Style
3 Button
Type
Dimming
UPC
783585427409

Logistics

Carton Quantity
10