HUBBELL
WBP_WLC302_PRODIMAGE
WBP_WLC302_PRODIMAGE

Switches and Lighting Controls, OccupancySensors, Wireless Control Unit, 2 Relay, 20A 120/277V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WLC302

Switches and Lighting Controls, OccupancySensors, Wireless Control Unit, 2 Relay, 20A 120/277V AC

  • Two circuit 20 amp relay to switch circuits for multiple load controls
  • Receives input from up to 10 wireless transmitters
  • Fail to "ON" if paired transmitter goes missing

Product details

General

Catalog Number

WLC302

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Receiver

Style

Wireless

UPC

783585256184

Electrical Ratings

Voltage Rating

100-277 VAC

Voltage Rating Description

100-277V AC

Logistics

Carton Quantity

10