HUBBELL
Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Ivory
Image of DSC010I Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Ivory
Image of DSC010I Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Ivory
Discontinued

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSC010I

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Ivory

  • 4-button switch
  • Bi-level lighting & partial ON operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSC010I

Color

Ivory

Product Family

Dual;Ultrasonic;Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565071

Dimensions

Weight

0.2 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10