HUBBELL
Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, White
Image of MSD2000C Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, White

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, White

Brand: Bryant

Catalog ID: MSD2000C

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, White

  • Ceiling Mount
  • 2000 Square Feet
  • White

General

Catalog Number

MSD2000C

Color

White

EU RoHS Indicator

No

Series

Dual

Style

Ceiling Mount

Type

Sensors

UPC

781786102231

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10