HUBBELL
Switches and Lighting Control, Decorator Switch, Double Pole, Momentary Contact, 100mA 30V DC, Ivory
Image of MSM30I2 Switches and Lighting Control, Decorator Switch, Double Pole, Momentary Contact, 100mA 30V DC, Ivory

Switches and Lighting Control, Decorator Switch, Double Pole, Momentary Contact, 100mA 30V DC, Ivory

Brand: Bryant

Catalog ID: MSM30I2

Switches and Lighting Control, Decorator Switch, Double Pole, Momentary Contact, 100mA 30V DC, Ivory

  • Double Pole
  • Momentary Contact
  • 100mA 30V DC
  • Ivory

General

Catalog Number

MSM30I2

Color

Ivory

Series

Dual

Style

Switches

Type

Accessories

UPC

781786195608

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC