HUBBELL
Switches and Lighting Controls, Occupancy Sensors, Wire Enclosure, Ceiling Mount Sensors
Image of MSCRA Switches and Lighting Controls, Occupancy Sensors, Wire Enclosure, Ceiling Mount Sensors

Switches and Lighting Controls, Occupancy Sensors, Wire Enclosure, Ceiling Mount Sensors

Brand: Bryant

Catalog ID: MSCRA

Switches and Lighting Controls, Occupancy Sensors, Wire Enclosure, Ceiling Mount Sensors

  • Wire Enclosure
  • Ceiling Mount Sensors

General

Catalog Number

MSCRA

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Raceway Adapter

Type

Accessories

UPC

781786102729

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC

Certifications And Compliance

EU RoHS Indicator

No