

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WLP450C
Catalog Number
WLP450C
Color
White
Product Family
Passive Infrared
Style
Sensors
Type
Wireless - Ceiling Mount
UPC
783585159416
Weight
0.2 lb
Voltage Rating Description
Battery Operated
Carton Quantity
24