
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AHP1500CRP
MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.
Catalog Number
AHP1500CRP
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Ceiling Mount
Type
Sensors
UPC
783585413037
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
EU RoHS Indicator
Contact Manufacturer