HUBBELL
Occupancy Sensing Products, Hub Cover, 1/2" X 1" Screws, With Gasket
Image of MSHAP2 Occupancy Sensing Products, Hub Cover, 1/2" X 1" Screws, With Gasket

Occupancy Sensing Products, Hub Cover, 1/2" X 1" Screws, With Gasket

Brand: Bryant

Catalog ID: MSHAP2

Occupancy Sensing Products, Hub Cover, 1/2" X 1" Screws, With Gasket

  • 1/2" X 1" Screws
  • With Gasket

General

Catalog Number

MSHAP2

Color

Gray

Series

Wall Mount

Type

Accessories

UPC

781786195332

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

5