Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Bryant
Catalog ID: MSHT1600WRP
Catalog Number
MSHT1600WRP
Color
Gray
Series
Wall Mount
Type
Sensors
UPC
781786195318
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10