




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HMHB22UPCW
Catalog Number
HMHB22UPCW
Color
White
Product Family
High/Low Bay PIR
Style
Sensors
Type
Sensors
UPC
783585256054
Weight
0.65 lb
Voltage Rating
120-347 VAC
Voltage Rating Description
120/347V AC
Carton Quantity
12