HUBBELL
Image of AP2001BK1 Wall Switch, Vacancy, Passive Infrared, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Discontinued

Wall Switch, Vacancy, Passive Infrared, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2001BK1

Occupancy Sensing Products, Wall Switch,Vacancy, Passive Infrared, 1 Relay, 1000 Square Feet, 800W Incandescent,1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC,With Photocell, Black

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits