Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Bryant
Catalog ID: MS1000W
Catalog Number
MS1000W
Color
White
Product Family
Passive Infrared
Type
Manual/Auto
UPC
781786102880
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Carton Quantity
10