HUBBELL
Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 24V DC, Light Almond
Image of AD2240LA2 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 24V DC, Light Almond
Discontinued

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 24V DC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AD2240LA2

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 2 Circuit, 24V DC, Light Almond

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • Low voltage wiring
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

General

Catalog Number

AD2240LA2

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Dual

Type

Manual/Auto

UPC

783585428987

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50