HUBBELL
Image of AP2000BK22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Black
Discontinued

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2000BK22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Black

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits