WBP_WS1020NLA_PRODIMAGE
WBP_WS1020NLA_PRODIMAGE
play
Tradeselect Devices
WBP_WS1020NLA_side-R_PRODIMAGE
+2
WBP_WS1020NLA_side-L_PRODIMAGE

Vacancy Sensors, Passive Infrared, 2Circuit, 120V AC, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1021LA

Vacancy Sensors, Passive Infrared, 2Circuit, 120V AC, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

No Neutral

Product details

General

Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual
UPC
783585428239

Electrical Ratings

Voltage Rating
120 VAC
Voltage Rating Description
120V AC

Logistics

Carton Quantity
10