HUBBELL
Vacancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond
Image of WS1001NLA Vacancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Vacancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1001NLA

Vacancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

General

Catalog Number

WS1001NLA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585564906

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10