HUBBELL
Wall Switch, Occupancy or Vacancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AU2000I1 Wall Switch, Occupancy or Vacancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AU2000I1 Wall Switch, Occupancy or Vacancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AU2000I1 Wall Switch, Occupancy or Vacancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Discontinued

Wall Switch, Occupancy or Vacancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AU2000I1

Occupancy Sensing Products, Wall Switch,Occupancy or Vacancy, Ultrasonic, 1 Relay, 1000 Square Feet,800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell, Ivory

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AU2000I1

Color

Ivory

Product Family

Ultrasonic

Type

Manual/Auto

UPC

783585413792

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50