HUBBELL
Locking Devices, Industrial, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of CS6365 Locking Devices, Industrial, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of CS6365 Locking Devices, Industrial, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: CS6365

Locking Devices, Industrial, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black

  • Tough nylon housing offers better impact qualities
  • Stainless steel shroud restricts mismating with the wrong device
  • Thermoplastic polyester interior provides heat resistance and impact strength

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

CS6365

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

50A Heavy Duty Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Type

Plugs

UPC

781786611795

Dimensions

Dimensions

6.38 in x 2.56 in x 2.56 in

Display Size

Standard Sized

Height

2.56 in

Length

6.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Amperage Description

50 Amp

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

750