MY LISTS
HUBBELL
Image of CS8265 Locking Devices, Industrial, Male Plug, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: CS8265

Locking Devices, Industrial, Male Plug, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black

  • Super tough nylon housing offers better impact qualities
  • Stainless steel shroud protects contacts and prevents mismating
  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

CS8265

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Type

Plugs

UPC

781786831148

Dimensions

Dimensions

6.38 in x 2.56 in x 2.56 in

Height

2.56 in

Length

6.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Amperage Description

50 Amp

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Listed to UL498
  • Certified to CSA, C22.2, No. 42

Configuration

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logistics

Carton Quantity

10