Brand: Bryant
Catalog ID: 7379
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7379
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
50A Single Armored Heavy Duty Receptacle-For Replacement Use
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Type
Receptacle
UPC
781786668508
Dimensions
3.28 in x 2.12 in x 2.44 in
Display Size
Standard Sized Product
Height
2.44 in
Length
3.28 in
Width
2.12 in
Amperage Rating
50 A
Connectivity
Terminal Screws
Current Amperage Description
50 Amp
Current Rating
50 A
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Carton Quantity
10