HUBBELL
Locking Devices, Twist-LockĀ®, Marine Grade, Female Connector Body, 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Yellow
Image of HBL27CM13 Locking Devices, Twist-LockĀ®, Marine Grade, Female Connector Body, 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Yellow

Locking Devices, Twist-LockĀ®, Marine Grade, Female Connector Body, 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL27CM13

Locking Devices, Twist-LockĀ®, Marine Grade, Female InsulgripĀ® Connector Body, 30A, 125/250V AC, 3-Pole 4-Wire Grounding, NEMA L14-30R, Screw Terminal, Yellow Nylon.

  • Nickel plated contacts and stainless steel screws provide maximum corrosion resistance.
  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Corrosion Resistant

General

Application

Heavy Duty Industrial/Marine

Catalog Number

HBL27CM13

Color

Yellow

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Corrosion Resistant InsulgripĀ® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Nickel Plated Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Bronze (Phillips / Slotted / Robertson)

Type

Connector Body

UPC

783585039565

Dimensions

Dimensions

2.33 in x 2.33 in x 3.86 in

Display Size

Standard

Height

3.86 in

Length

2.33 in

Weight

0.4 lb

Width

2.33 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Industry Standard(s)

  • Listed to UL 498
  • Fed.Spec. W-C-596
  • Certified to CSA C22.2 No.42

Nema Rating

L14-30R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10