HUBBELL
Locking Devices, Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole3-Wire Grounding, L5-15P, Screw Terminal, White
Image of 4716MB Locking Devices, Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole3-Wire Grounding, L5-15P, Screw Terminal, White

Locking Devices, Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole3-Wire Grounding, L5-15P, Screw Terminal, White

Brand: Bryant

Catalog ID: 4716MB

Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole3-Wire Grounding, L5-15P, Screw Terminal, White

  • Flanged Inlet
  • 15A 125V
  • 2-Pole3-Wire Grounding
  • L5-15P
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

4716MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786405202

Dimensions

Dimensions

1.84 in x 2.50 in x 1.68 in

Display Size

Standard Sized Product

Height

1.68 in

Length

1.84 in

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Current Rating

15 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L5-15P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Logistics

Carton Quantity

10

Pallet Quantity

2080