

Brand: Bryant
Catalog ID: 70615FR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70615FR
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786703551
Dimensions
3.28 in x 1.70 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
3.28 in
Width
1.7 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
2340