
Brand: Bryant
Catalog ID: 70930NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
70930NP
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786692022
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L9-30P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10