
Brand: Bryant
Catalog ID: 72130NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
72130NC
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786701496
Dimensions
2.13 in x 2.13 in x 3.90 in
Display Size
Standard Sized Product
Height
3.9 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208 VAC
Conductor Range
#12 AWG to #8 AWG
Number of Conductors
5-Wire Grounding
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L21-30R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
4-Pole
Carton Quantity
10
Pallet Quantity
2080