HUBBELL
Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black
Image of 7548 Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7548

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

  • Male
  • 15A 125V
  • 2-Pole 2-Wire Non Grounding
  • L1-15P
  • Screw Terminal

Polarized

General

Application

Extra Heavy Duty Industrial

Catalog Number

7548

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

15A Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786629257

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized

Height

1.97 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

L1-15P

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

1