HUBBELL
EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding
Image of HBL2621STBK EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding
Image of HBL2621STBK EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2621STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screwless Terminal, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Superior cord grip design protects terminations from excess strain

EdgeConnect™ Technology, Screwless Termination

General

Application

Industrial

Catalog Number

HBL2621STBK

Color

Black

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Plug

UPC

783585719856

Dimensions

Size

Standard Sized Product

Weight

0.3 lb

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.34

Nema Rating

L21-30R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

50

Pallet Quantity

1900