HUBBELL
Image of FSL4NP Locking Devices, Industrial, Male Plug, 30A 3- Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4P, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 30A 3- Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4P, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: FSL4NP

Locking Devices, Industrial, Male Plug, 30A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, NEMA FSL4, Screw Terminal, Black and White.

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

FSL4NP

Color

Black, White

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786638334

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp 400 Hz

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

FSL4-P

Configuration

Cord Type

All Listed Portables

Number Of Poles

3-Pole

Logistics

Carton Quantity

10

Pallet Quantity

2080