HUBBELL
Image of HBL2351 Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 600V AC, 2-Pole3-Wire Grounding, L9-20P, Screw Terminal, Black and White
Image of HBL2351 Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 600V AC, 2-Pole3-Wire Grounding, L9-20P, Screw Terminal, Black and White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 600V AC, 2-Pole3-Wire Grounding, L9-20P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2351

Locking Devices, Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 600V AC, 2-Pole3-Wire Grounding, NEMA L9-20P, Screw Terminal, Black and White Nylon.

Standard Product

Product details

General

Application

Catalog Number

HBL2351

Color

Black, White

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Male Insulgrip® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585038025

Dimensions

Dimensions

2.26 in x 2.26 in x 2.75 in

Display Size

Standard Sized

Height

2.75 in

Length

2.26 in

Weight

0.25 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Range

0.360 - 0.930 in

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L9-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30

Pallet Quantity

2880

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices