HUBBELL
Image of HBL2363 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, L10- 20R, Screw Terminal, Black and White
Image of HBL2363 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, L10- 20R, Screw Terminal, Black and White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, L10- 20R, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2363

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, NEMA L10- 20R, Screw Terminal, Black and White Nylon.

Standard Product

Product details

General

Application

Catalog Number

HBL2363

Color

Black, White

Cord Range

0.300"-1.050" (7.6-26.7)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum, -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Connector Body

UPC

783585128955

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Cable Range

0.300 - 1.050 in

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L10-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices