HUBBELL
Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon
Image of HBL2605 Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon
Image of HBL2605 Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2605 Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2605

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

General

Catalog Number

HBL2605

Item Type

30A Insulgrip® Inlet

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

UPC

783585580302

Dimensions

Height

2.09 in

Length

2.88 in

Weight

0.2 lb

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10