HUBBELL
Locking Devices, Twist-LockĀ®, InsulgripĀ® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P
Image of HBL2615M3 Locking Devices, Twist-LockĀ®, InsulgripĀ® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P

Locking Devices, Twist-LockĀ®, InsulgripĀ® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2615M3

Locking Devices, Twist-LockĀ®, InsulgripĀ® Inlet, 30A, 125V AC, 2 Pole 3 Wire, NEMA L5-30P, Back Wired, Nylon casing, weather protective, die cast aluminum, back wired, self closing lift cover.

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Integral self closing lift cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2615M3

Color

Gray

Environmental Conditions

Weather Protective

EU RoHS Indicator

Insulation

Insulated Body

Item Type

30A InsulgripĀ® Flanged Inlet

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Cover Assembly - Cast Aluminum with powder coat paint
  • Housing / Flange - Nylon
  • Mounting Screw - Stainless Steel
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585039954

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Weather Protective

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10