



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2621EBK
All Black
Application
Industrial/Commercial
Catalog Number
HBL2621EBK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
30A Insulgrip® Plug
Listings
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
UPC
783585131153
Display Size
Standard Sized
Weight
0.25 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
250V kV
Voltage Rating Description
250V kV
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L6-30P
Performance
Cord Type
All Listed Portables
Carton Quantity
30