HUBBELL
EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding
Image of HBL2621ST EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock® Series, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2621ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screwless Terminal, Black and White

  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Superior cord grip design protects terminations from excess strain

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2621ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681955

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

250 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Logistics

Carton Quantity

30

Pallet Quantity

2280