WBP_HBL3768_PRODIMAGE
WBP_HBL3768_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7968

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Zinc plated steel casing, thermoset interior with lift cover, Metallic.

With Lift Cover, For Replacement Only

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
50A Flanged Inlet
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only
Type
Flanged Inlet
UPC
783585237879

Dimensions

Dimensions
2.17 in x 3.50 in x 2.68 in
Display Size
Standard Sized Product
Height
2.68 in
Length
2.17 in
Weight
1.1 lb
Width
3.5 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#8 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity
10

Resources and downloads

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices